IESNA:LM-63-2002
[TEST]P940870
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-927-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11069
TILT=NONE
104 -1 1 37 11 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1009.7 1003.4 990.2 978.6 975.8 976.9 980.4 986.7 992.5 994.2
994.8 1003.4 1021.2 1050.6 1099.5 1168.5 1252.5 1353.8 1483.2 1637.4
1812.3 2026.3 2285.8 2581 2898.5 3239.7 3567.1 3719.6 3496.3 2701.8
1470 414.8 127.1 75.4 43.2 17.8 0
1009.7 1006.3 992.5 980.9 978.1 978.6 982.1 988.4 993.6 995.3
996.5 1005.7 1022.9 1054 1101.8 1171.4 1256.5 1358.4 1491.3 1645.5
1826.1 2046.5 2316.3 2605.1 2928.5 3278.3 3598.7 3736.8 3461.2 2641.4
1401.5 388.9 123.1 69 40.3 16.1 0
1009.7 1005.1 991.9 979.8 974.6 975.2 976.9 980.4 982.7 985
988.4 998.2 1016.6 1046 1094.3 1158.2 1239.9 1336.5 1461.4 1613.8
1804.3 2042.4 2322.1 2632.7 2954.9 3296.7 3619.4 3787.4 3583.2 2853.1
1693.8 624.8 166.8 82.8 48.9 19 0
1009.7 1002.8 990.2 976.9 970 968.3 969.4 970 970 974
979.8 990.7 1009.1 1037.9 1079.3 1140.3 1221.4 1320.4 1445.2 1597.1
1803.1 2049.3 2363.5 2717.3 3079.8 3435.3 3767.3 3954.9 3851.3 3311.6
2273.7 1100 331.4 120.8 58.7 18.4 0
1009.7 1002.8 990.7 976.9 968.3 966.6 967.7 967.7 967.7 972.3
982.7 992.5 1008 1032.7 1070.1 1126.5 1208.2 1310 1435.5 1595.4
1806.6 2087.9 2450.9 2880.7 3322.6 3718.4 4037.7 4240.2 4264.4 3988.2
3180.5 1913 812.4 207.1 69.6 16.1 0
1009.7 1001.1 989 975.2 966 964.3 966 968.3 968.3 972.9
983.8 991.9 1004 1030.4 1070.1 1126.5 1205.9 1310 1437.8 1606.3
1826.7 2129.3 2535.5 3030.9 3533.7 3970.4 4290.3 4528.5 4674.6 4581.4
3971 2788.1 1335.4 419.4 89.2 20.7 0
1009.7 1002.8 990.2 975.8 966.6 964.3 965.4 967.7 967.7 972.3
982.7 993.6 1009.1 1034.5 1073.6 1131.1 1211.7 1312.9 1439.5 1599.4
1810.6 2092.5 2457.3 2880.7 3318 3722.4 4056.1 4288.6 4319.6 4015.8
3253.5 1986.6 780.7 201.4 58.1 15.5 0
1009.7 1004 991.9 977.5 968.3 966 967.7 969.4 971.2 975.8
983.3 995.3 1014.9 1044.2 1086.2 1144.3 1226.6 1326.7 1451.6 1608.1
1815.2 2076.4 2392.2 2736.9 3089.6 3445.7 3783.4 3972.7 3843.2 3337.5
2338.7 1124.2 335.4 126 59.8 18.4 0
1009.7 1005.7 993 979.2 971.7 970.6 972.9 977.5 981.5 985.6
990.7 1001.1 1021.2 1052.9 1100 1165.1 1246.2 1344.6 1467.7 1616.7
1805.4 2039.6 2314 2613.8 2926.7 3265 3597.6 3765 3588.9 2984.8
1886 741 212.3 101.3 54.1 21.9 0
1009.7 1006.8 993.6 979.8 973.5 972.9 976.9 985 991.9 995.9
999.9 1010.3 1029.3 1061.5 1111 1180.6 1265.7 1368.7 1495.3 1648.3
1825.5 2045.9 2299.6 2584.4 2887 3222.5 3541.8 3667.2 3430.2 2662.7
1459.1 439.6 134.1 67.9 36.2 14.4 0
1009.7 1006.3 993.6 979.8 973.5 973.5 977.5 985 992.5 995.9
999.4 1008 1027.6 1058 1106.9 1174.8 1259.4 1367 1494.1 1639.1
1813.5 2024.6 2277.2 2563.7 2852.5 3187.9 3514.2 3668.3 3468.1 2742.6
1554 488.5 141.5 73.6 38 13.2 0
